The NEW FLIR Ex Pro-Series

The NEW FLIR Ex Pro-Series

Clearly More Efficient

FLIR_Line_Ironbow.png

 

The FLIR Ex Pro-Series will change the way you do inspections. With up to 320 × 240 thermal resolution and vibrant thermal imagery supported by FLIR-patented MSX® (Multi-Spectral Dynamic Imaging), you'll locate issues before they become expensive problems. After capturing an image with your E8 Pro, E6 Pro, or E5 Pro, you can add notes and organize your files from the 3.5-inch touchscreen. Upload your files directly to the FLIR Ignite cloud, where you can edit and share them with clients or team members, and create quick reports from any device. Over-the-air (OTA) updates ensures your camera always features the latest firmware, so you don't have to think about it. 

 

FLIR_Line_Ironbow.png

 

Get Protected, Connected, and Trained with FLIR Ex Pro cameras!

For a limited time, FLIR is offering the new Ex Pro-Series thermal camera at a promotional price with bundled value:

FLIR Protect white_colour.png FLIR-IGNITE-logo_white.png FLIR-Academy-logo-White.png
5-Year Warranty  Professional Reporting and Data Trending   Learn: Infrared Essentials, Ex Pro Camera Operation

SEE THE SAVINGS

FLIR_Line_Ironbow.png


See what's unique about the Ex Pro-Series

Ex-Pro Series With_without_MSX.png

MSX® (Multi-Spectral Dynamic Imaging)

FLIR-patented MSX image enhancement provides highly detailed thermal images to help you quickly recognize where a problem is located.

Ex Pro Series annotations 300x200.png

add notes to images

Add detailed annotations to each image you capture on the 3.5-inch touchscreen to help you stay more organized. Images and notes will automatically upload to the FLIR Ignite™ cloud to make reporting a breeze.

E8-Pro-One-Touch-Level_Span.jpg

1-Touch Level/Span

Save time on manual adjustments. Choose a small area of focus with one touch of the screen; the camera will auto-adjust the level & span based on the thermal contrast at that spot in the image.

E8-Pro-collaboration.jpg

NFPA 70B Compliant

With NFPA 70B compliant Delta T measurement tools built into Ex Pro-Series cameras, you can save a lot of time by calculating ∆T on the camera without any additional steps.  

Optimize your inspections with advanced software tools

Ex-Pro-Series-Ignite_web.jpg

Ex-Pro-Series-Thermal-Studio.jpg

FLIR has software tools compatible with our Ex-Series cameras to make data analysis and report creation quick and simple. Use the free FLIR Ignite™ cloud on iOS® or Android™ to import, analyze, and adjust images on-the-go. For more extensive projects, the FLIR Thermal Studio Suite lets you manage thousands of thermal images and videos, create custom reports, while reducing editing and reporting time. Maximize your IR camera investment by exploring both FLIR Ignite and FLIR Thermal Studio.

Which Ex Pro-Series model is right for you?

 

FLIR-E5-Pro-Front-Back_web.png

FLIR E5 Pro

160 × 120 (19,200 pixels) thermal resolution

Thermal sensitivity: <0.06°C (0.11°F) /

<60 mK at 30°C (86°F)

Spatial resolution (IFOV): 3.7 mrad

1-Touch Level/Span contrast enhancement

FLIR IgniteTM cloud storage

Extended temperature: 400°C/752°F

MSX® image enhancement

Wi-Fi connectivity

FLIR-E6-Pro-Front-Back_web.png

 

FLIR E6 Pro

240 × 180 (43,200 pixels) thermal resolution

Thermal sensitivity: <0.05°C (0.09°F) /

<50 mK at 30°C (86°F)

Spatial resolution (IFOV): 2.5 mrad

1-Touch Level/Span contrast enhancement

FLIR IgniteTM cloud storage

Extended temperature: 550°C/1022°F

MSX® image enhancement

Wi-Fi connectivity

FLIR-E8-Pro-Front-Back copy.png

 

FLIR E8 pRO

320 × 240 (76,800 pixels) thermal resolution

Thermal sensitivity: <0.04°C (0.07°F) / <40 mK at 30°C (86°F)

Spatial resolution (IFOV): 1.8 mrad

1-Touch Level/Span contrast enhancement

FLIR IgniteTM cloud storage

Extended temperature: 550°C/1022°F

MSX® image enhancement

Wi-Fi connectivity

Request Info

Optin

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.

ITC_Icon_Primary.png

Become a Thermal Studio Expert

Learn to edit images, analyze them, and produce custom reports using FLIR Thermal Studio Suite software with online training from the Infrared Training Center. This virtual class covers everything you need to know, including: 

  • How to adjust image parameters and optimize thermal contrast
  • How to create batch functions for image processing
  • How to design a new report template

Thermal Studio Training

Industries

Thermal Cameras and Software: The tools you need for a NFPA 70B 2023-compliant EPM program

Read the Story
Use Case Scenario

Insights from the Field: Streamlining Building Diagnostics and Maximizing Uptime with Thermal Cameras

Read the Story
Fundamentals

Top 5 Mistakes That New Thermographers Make

Learn more
Fundamentals

What is 1-Touch Level/Span?

Learn more
Fundamentals

What is MSX®?

Learn more